542099
|
Motor
EC frameless 90 flat, brushless, 260 W
|
-
Type power:
260 W
-
Outer diameter:
90 mm
-
Motor length:
42 mm
-
Nominal torque (max. continuous torque):
997 mNm
-
Nominal voltage:
30 V
-
No load speed:
2080 rpm
-
Speed constant:
70.2 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
|
581294
|
Motor
EC frameless 90 flat, brushless, 260 W
|
-
Type power:
260 W
-
Outer diameter:
90 mm
-
Motor length:
42 mm
-
Nominal torque (max. continuous torque):
972 mNm
-
Nominal voltage:
48 V
-
No load speed:
1960 rpm
-
Speed constant:
41.3 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
|
581295
|
Motor
EC frameless 90 flat, brushless, 260 W
|
-
Type power:
260 W
-
Outer diameter:
90 mm
-
Motor length:
42 mm
-
Nominal torque (max. continuous torque):
972 mNm
-
Nominal voltage:
60 V
-
No load speed:
1980 rpm
-
Speed constant:
33.4 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
|
588849
|
Motor
EC frameless 90 flat, brushless, 260 W
|
-
Type power:
260 W
-
Outer diameter:
90 mm
-
Motor length:
42 mm
-
Nominal torque (max. continuous torque):
1020 mNm
-
Nominal voltage:
18 V
-
No load speed:
2100 rpm
-
Speed constant:
118 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
|
543673
|
Motor
EC frameless 90 flat, brushless, 160 W
|
-
Type power:
160 W
-
Outer diameter:
90 mm
-
Motor length:
29.5 mm
-
Nominal torque (max. continuous torque):
462 mNm
-
Nominal voltage:
24 V
-
No load speed:
3170 rpm
-
Speed constant:
134 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
|
581301
|
Motor
EC frameless 90 flat, brushless, 160 W
|
-
Type power:
160 W
-
Outer diameter:
90 mm
-
Motor length:
29.5 mm
-
Nominal torque (max. continuous torque):
457 mNm
-
Nominal voltage:
36 V
-
No load speed:
3070 rpm
-
Speed constant:
86.8 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
|
581302
|
Motor
EC frameless 90 flat, brushless, 160 W
|
-
Type power:
160 W
-
Outer diameter:
90 mm
-
Motor length:
29.5 mm
-
Nominal torque (max. continuous torque):
464 mNm
-
Nominal voltage:
60 V
-
No load speed:
2600 rpm
-
Speed constant:
44.1 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
|
588847
|
Motor
EC frameless 90 flat, brushless, 160 W
|
-
Type power:
160 W
-
Outer diameter:
90 mm
-
Motor length:
29.5 mm
-
Nominal torque (max. continuous torque):
463 mNm
-
Nominal voltage:
12 V
-
No load speed:
3160 rpm
-
Speed constant:
268 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
|
542002
|
Motor
EC frameless 60 flat, brushless, 100 W
|
-
Type power:
100 W
-
Outer diameter:
60 mm
-
Motor length:
37 mm
-
Nominal torque (max. continuous torque):
279 mNm
-
Nominal voltage:
24 V
-
No load speed:
4240 rpm
-
Speed constant:
179 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
|
550153
|
Motor
EC frameless 60 flat, brushless, 100 W
|
-
Type power:
100 W
-
Outer diameter:
60 mm
-
Motor length:
37 mm
-
Nominal torque (max. continuous torque):
272 mNm
-
Nominal voltage:
12 V
-
No load speed:
3710 rpm
-
Speed constant:
313 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
|