Search result

Filter

Parameter

back

Part No. Article Technical data Price
543673
  •  
  •  
  •  
Motor EC frameless 90 flat, brushless, 160 W
  • Type power: 160 W
  • Outer diameter: 90 mm
  • Motor length: 29.5 mm
  • Nominal torque (max. continuous torque): 462 mNm
  • Nominal voltage: 24 V
  • No load speed: 3170 rpm
  • Speed constant: 134 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
581294
  •  
  •  
  •  
Motor EC frameless 90 flat, brushless, 260 W
  • Type power: 260 W
  • Outer diameter: 90 mm
  • Motor length: 42 mm
  • Nominal torque (max. continuous torque): 972 mNm
  • Nominal voltage: 48 V
  • No load speed: 1960 rpm
  • Speed constant: 41.3 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
581295
  •  
  •  
  •  
Motor EC frameless 90 flat, brushless, 260 W
  • Type power: 260 W
  • Outer diameter: 90 mm
  • Motor length: 42 mm
  • Nominal torque (max. continuous torque): 972 mNm
  • Nominal voltage: 60 V
  • No load speed: 1980 rpm
  • Speed constant: 33.4 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
581301
  •  
  •  
  •  
Motor EC frameless 90 flat, brushless, 160 W
  • Type power: 160 W
  • Outer diameter: 90 mm
  • Motor length: 29.5 mm
  • Nominal torque (max. continuous torque): 457 mNm
  • Nominal voltage: 36 V
  • No load speed: 3070 rpm
  • Speed constant: 86.8 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
581302
  •  
  •  
  •  
Motor EC frameless 90 flat, brushless, 160 W
  • Type power: 160 W
  • Outer diameter: 90 mm
  • Motor length: 29.5 mm
  • Nominal torque (max. continuous torque): 464 mNm
  • Nominal voltage: 60 V
  • No load speed: 2600 rpm
  • Speed constant: 44.1 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
588847
  •  
  •  
  •  
Motor EC frameless 90 flat, brushless, 160 W
  • Type power: 160 W
  • Outer diameter: 90 mm
  • Motor length: 29.5 mm
  • Nominal torque (max. continuous torque): 463 mNm
  • Nominal voltage: 12 V
  • No load speed: 3160 rpm
  • Speed constant: 268 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
588849
  •  
  •  
  •  
Motor EC frameless 90 flat, brushless, 260 W
  • Type power: 260 W
  • Outer diameter: 90 mm
  • Motor length: 42 mm
  • Nominal torque (max. continuous torque): 1020 mNm
  • Nominal voltage: 18 V
  • No load speed: 2100 rpm
  • Speed constant: 118 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0