Search result

Filter

Parameter

back

Part No. Article Technical data Price
581302
  •  
  •  
  •  
Motor EC frameless 90 flat, brushless, 160 W
  • Type power: 160 W
  • Outer diameter: 90 mm
  • Motor length: 29.5 mm
  • Nominal torque (max. continuous torque): 464 mNm
  • Nominal voltage: 60 V
  • No load speed: 2600 rpm
  • Speed constant: 44.1 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
588847
  •  
  •  
  •  
Motor EC frameless 90 flat, brushless, 160 W
  • Type power: 160 W
  • Outer diameter: 90 mm
  • Motor length: 29.5 mm
  • Nominal torque (max. continuous torque): 463 mNm
  • Nominal voltage: 12 V
  • No load speed: 3160 rpm
  • Speed constant: 268 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
588849
  •  
  •  
  •  
Motor EC frameless 90 flat, brushless, 260 W
  • Type power: 260 W
  • Outer diameter: 90 mm
  • Motor length: 42 mm
  • Nominal torque (max. continuous torque): 1020 mNm
  • Nominal voltage: 18 V
  • No load speed: 2100 rpm
  • Speed constant: 118 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
301999
  •  
  •  
  •  
Motor EC 10 flat Ø10 mm, brushless, 0.2 Watt, sensorless
On request
302000
  •  
  •  
  •  
Motor EC 10 flat Ø10 mm, brushless, 0.2 Watt, with Hall sensor
On request