Search result

Filter

Parameter

forward

Part No. Article Technical data Price
DCX19S01EBKL503
  •  
  •  
Motor DCX 19 S Ø19 mm, precious metal brushes, ball bearings
  • Type power: 5 W
  • Outer diameter: 19 mm
  • Motor length: 34.2 mm
  • Nominal torque (max. continuous torque): 7.46 mNm
  • Nominal voltage: 4.5 V
  • No load speed: 6440 rpm
  • Speed constant: 1450 rpm/V
  • Commutation: Precious metal brushes
  • Number of autoclave cycles: 0
DCX19S01EBKL533
  •  
  •  
Motor DCX 19 S Ø19 mm, precious metal brushes, ball bearings
  • Type power: 5 W
  • Outer diameter: 19 mm
  • Motor length: 34.2 mm
  • Nominal torque (max. continuous torque): 10.3 mNm
  • Nominal voltage: 6 V
  • No load speed: 6350 rpm
  • Speed constant: 1070 rpm/V
  • Commutation: Precious metal brushes
  • Number of autoclave cycles: 0
DCX19S01EBKL575
  •  
  •  
Motor DCX 19 S Ø19 mm, precious metal brushes, ball bearings
  • Type power: 5 W
  • Outer diameter: 19 mm
  • Motor length: 34.2 mm
  • Nominal torque (max. continuous torque): 10.8 mNm
  • Nominal voltage: 9 V
  • No load speed: 6260 rpm
  • Speed constant: 704 rpm/V
  • Commutation: Precious metal brushes
  • Number of autoclave cycles: 0
DCX19S01EBKL603
  •  
  •  
Motor DCX 19 S Ø19 mm, precious metal brushes, ball bearings
  • Type power: 5 W
  • Outer diameter: 19 mm
  • Motor length: 34.2 mm
  • Nominal torque (max. continuous torque): 11 mNm
  • Nominal voltage: 12 V
  • No load speed: 6350 rpm
  • Speed constant: 536 rpm/V
  • Commutation: Precious metal brushes
  • Number of autoclave cycles: 0
DCX19S01EBKL643
  •  
  •  
Motor DCX 19 S Ø19 mm, precious metal brushes, ball bearings
  • Type power: 5 W
  • Outer diameter: 19 mm
  • Motor length: 34.2 mm
  • Nominal torque (max. continuous torque): 11 mNm
  • Nominal voltage: 18 V
  • No load speed: 6350 rpm
  • Speed constant: 357 rpm/V
  • Commutation: Precious metal brushes
  • Number of autoclave cycles: 0
DCX19S01EBKL672
  •  
  •  
Motor DCX 19 S Ø19 mm, precious metal brushes, ball bearings
  • Type power: 5 W
  • Outer diameter: 19 mm
  • Motor length: 34.2 mm
  • Nominal torque (max. continuous torque): 11 mNm
  • Nominal voltage: 24 V
  • No load speed: 6350 rpm
  • Speed constant: 268 rpm/V
  • Commutation: Precious metal brushes
  • Number of autoclave cycles: 0
DCX19S01EBSL503
  •  
  •  
Motor DCX 19 S Ø19 mm, precious metal brushes, sintered bearings
  • Type power: 5 W
  • Outer diameter: 19 mm
  • Motor length: 34.2 mm
  • Nominal torque (max. continuous torque): 7.38 mNm
  • Nominal voltage: 4.5 V
  • No load speed: 6430 rpm
  • Speed constant: 1450 rpm/V
  • Commutation: Precious metal brushes
  • Number of autoclave cycles: 0
DCX19S01EBSL533
  •  
  •  
Motor DCX 19 S Ø19 mm, precious metal brushes, sintered bearings
  • Type power: 5 W
  • Outer diameter: 19 mm
  • Motor length: 34.2 mm
  • Nominal torque (max. continuous torque): 10.2 mNm
  • Nominal voltage: 6 V
  • No load speed: 6340 rpm
  • Speed constant: 1070 rpm/V
  • Commutation: Precious metal brushes
  • Number of autoclave cycles: 0
DCX19S01EBSL575
  •  
  •  
Motor DCX 19 S Ø19 mm, precious metal brushes, sintered bearings
  • Type power: 5 W
  • Outer diameter: 19 mm
  • Motor length: 34.2 mm
  • Nominal torque (max. continuous torque): 10.8 mNm
  • Nominal voltage: 9 V
  • No load speed: 6250 rpm
  • Speed constant: 704 rpm/V
  • Commutation: Precious metal brushes
  • Number of autoclave cycles: 0
DCX19S01EBSL603
  •  
  •  
Motor DCX 19 S Ø19 mm, precious metal brushes, sintered bearings
  • Type power: 5 W
  • Outer diameter: 19 mm
  • Motor length: 34.2 mm
  • Nominal torque (max. continuous torque): 11 mNm
  • Nominal voltage: 12 V
  • No load speed: 6340 rpm
  • Speed constant: 536 rpm/V
  • Commutation: Precious metal brushes
  • Number of autoclave cycles: 0