Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €173.57 |
5-19 | €148.10 | |
20-49 | €122.31 | |
from 50 | On request |
Specifications
General information | |
Counts per turn | 2560 |
Number of channels | 2 |
Line Driver | RS422 |
Max. electrical speed | 10000 rpm |
Max. mechanical speed | 10000 rpm |
Technical Data | |
Supply voltage Vcc | 5.0V ± 10.0% |
Output signal | EIA RS 422 |
Output signal | Incremental |
Output current per channel | -20...20 mA |
Signal rise time | 10 ns |
Measurement condition for signal rise time | CL = 50pF |
Signal fall time | 10 ns |
Measurement condition for signal fall time | CL = 50pF |
Direction of rotation | A before B CW |
Typical current draw at standstill | 18 mA |
Max. moment of inertia of code wheel | 16 gcm² |
Operating temperature | -40...+105 °C |
Orientation of encoder output to motor flange | 90 ° |
Product | |
Weight | 18 g |