Specifications
Values at nominal voltage |
Nominal voltage |
12 V |
No load speed |
3760 rpm |
No load current |
815 mA |
Nominal speed |
2990 rpm |
Nominal torque (max. continuous torque) |
381 mNm |
Nominal current (max. continuous current) |
12.1 A |
Stall torque |
2210 mNm |
Stall current |
113 A |
Max. efficiency |
84 % |
Characteristics |
Terminal resistance |
0.106 Ω |
Terminal inductance |
0.0911 mH |
Torque constant |
30 mNm/A |
Speed constant |
318 rpm/V |
Speed / torque gradient |
1.13 rpm/mNm |
Mechanical time constant |
9.54 ms |
Rotor inertia |
810 gcm² |
Thermal data |
Thermal resistance housing-ambient |
2.09 K/W |
Thermal resistance winding-housing |
1.52 K/W |
Thermal time constant winding |
15.1 s |
Thermal time constant motor |
75.1 s |
Ambient temperature |
-40...+100 °C |
Max. winding temperature |
+125 °C |
Mechanical data |
Bearing type |
ball bearings |
Max. speed |
6000 rpm |
Axial play |
0 mm, at radial load < 12 N |
|
0.14 mm, at radial load > 12 N |
Max. axial load (dynamic) |
12 N |
Max. force for press fits (static) |
170 N |
(static, shaft supported) |
8000 N |
Max. radial load |
112 N, 5 mm from flange |
Other specifications |
Number of pole pairs |
7 |
Number of phases |
3 |
Number of autoclave cycles |
0 |
Product |
Weight |
350 g |
Description
The flat design of the brushless EC flat motors makes them the perfect solution for many applications. The thought-through, simple design makes it possible to largely automate the manufacturing—this is reflected by the economical price.
The open rotor supports cooling during operation, which permits greater continuous torques.
Videos