Specifications
Values at nominal voltage |
Nominal voltage |
48 V |
No load speed |
4020 rpm |
No load current |
221 mA |
Nominal speed |
3460 rpm |
Nominal torque (max. continuous torque) |
301 mNm |
Nominal current (max. continuous current) |
2.63 A |
Stall torque |
2650 mNm |
Stall current |
43.9 A |
Max. efficiency |
86 % |
Characteristics |
Terminal resistance |
1.09 Ω |
Terminal inductance |
1.28 mH |
Torque constant |
113 mNm/A |
Speed constant |
84.8 rpm/V |
Speed / torque gradient |
0.823 rpm/mNm |
Mechanical time constant |
7.2 ms |
Rotor inertia |
835 gcm² |
Thermal data |
Thermal resistance housing-ambient |
2.59 K/W |
Thermal resistance winding-housing |
3.8 K/W |
Thermal time constant winding |
49.7 s |
Thermal time constant motor |
93.4 s |
Ambient temperature |
-40...+100 °C |
Max. winding temperature |
+125 °C |
Mechanical data |
Bearing type |
ball bearings |
Max. speed |
6000 rpm |
Axial play |
0 mm, at radial load < 12 N |
|
0.14 mm, at radial load > 12 N |
Max. axial load (dynamic) |
12 N |
Max. force for press fits (static) |
170 N |
(static, shaft supported) |
8000 N |
Max. radial load |
112 N, 5 mm from flange |
Other specifications |
Number of pole pairs |
7 |
Number of phases |
3 |
Number of autoclave cycles |
0 |
Product |
Weight |
355 g |
Description
The flat design of the brushless EC flat motors makes them the perfect solution for many applications. The thought-through, simple design makes it possible to largely automate the manufacturing—this is reflected by the economical price.
Videos