Details

EC 60 flat Ø60 mm, brushless, 100 W, with Hall sensors

Part number 625854

EC 60 flat Ø60 mm, brushless, 100 W, with Hall sensors
Price scales Quantity Price per unit
Prices excluding VAT and shipping costs 1-4 €139.89
5-19 €122.94
20-49 €102.73
from 50 On request

Specifications

Technical illustrations

Values at nominal voltage
Nominal voltage 12 V
No load speed 3760 rpm
No load current 797 mA
Nominal speed 3210 rpm
Nominal torque (max. continuous torque) 263 mNm
Nominal current (max. continuous current) 8.79 A
Stall torque 2210 mNm
Stall current 113 A
Max. efficiency 84 %
Characteristics
Terminal resistance 0.106 Ω
Terminal inductance 0.0911 mH
Torque constant 30 mNm/A
Speed constant 318 rpm/V
Speed / torque gradient 1.13 rpm/mNm
Mechanical time constant 9.84 ms
Rotor inertia 835 gcm²
Thermal data
Thermal resistance housing-ambient 2.69 K/W
Thermal resistance winding-housing 3.8 K/W
Thermal time constant winding 37.9 s
Thermal time constant motor 96.7 s
Ambient temperature -40...+100 °C
Max. winding temperature +125 °C
Mechanical data
Bearing type ball bearings
Max. speed 6000 rpm
Axial play 0 mm, at radial load < 12 N
0.14 mm, at radial load > 12 N
Max. axial load (dynamic) 12 N
Max. force for press fits (static) 170 N
(static, shaft supported) 8000 N
Max. radial load 112 N, 5 mm from flange
Other specifications
Number of pole pairs 7
Number of phases 3
Number of autoclave cycles 0
Product
Weight 355 g

Description

The flat design of the brushless EC flat motors makes them the perfect solution for many applications. The thought-through, simple design makes it possible to largely automate the manufacturing—this is reflected by the economical price.

Videos