Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €228.73 |
5-19 | €198.94 | |
20-49 | €165.47 | |
from 50 | On request |
NRND (Not Recommended for New Designs): These products continue to be available, but are not recommended for new projects. Our sales team will be happy to suggest alternatives.
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
Values at nominal voltage | |
Nominal voltage | 12 V |
No load speed | 31800 rpm |
No load current | 25.1 mA |
Nominal speed | 9790 rpm |
Nominal torque (max. continuous torque) | 0.261 mNm |
Nominal current (max. continuous current) | 0.109 A |
Stall torque | 0.439 mNm |
Stall current | 0.147 A |
Max. efficiency | 36 % |
Characteristics | |
Terminal resistance | 81.5 Ω |
Terminal inductance | 0.602 mH |
Torque constant | 2.98 mNm/A |
Speed constant | 3200 rpm/V |
Speed / torque gradient | 87400 rpm/mNm |
Mechanical time constant | 4.58 ms |
Rotor inertia | 0.005 gcm² |
Thermal data | |
Thermal resistance housing-ambient | 64 K/W |
Thermal resistance winding-housing | 9.7 K/W |
Thermal time constant winding | 0.923 s |
Thermal time constant motor | 68.5 s |
Ambient temperature | -20...+100 °C |
Max. winding temperature | +125 °C |
Mechanical data | |
Bearing type | ball bearings |
Max. speed | 100000 rpm |
Axial play | 0 mm, at radial load < 0.15 N |
0.06 mm, at radial load > 0.15 N | |
Max. axial load (dynamic) | 0.1 N |
Max. force for press fits (static) | 10 N |
Max. radial load | 2 N, 2 mm from flange |
Other specifications | |
Number of pole pairs | 1 |
Number of phases | 3 |
Number of autoclave cycles | 0 |
Product | |
Weight | 3 g |