Details
Recommended
RECOMMENDED PRODUCT
Available on short notice!Our recommended products are ready for shipping within 2 – 11 working days.
EC-i 40 Ø40 mm, brushless, 130 W, with Hall sensors | High Torque
Part number 666601

Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €367.46 |
5-19 | €313.46 | |
20-49 | €258.83 | |
from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
Values at nominal voltage | |
Nominal voltage | 18 V |
No load speed | 4670 rpm |
No load current | 496 mA |
Nominal speed | 3920 rpm |
Nominal torque (max. continuous torque) | 276 mNm |
Nominal current (max. continuous current) | 7.38 A |
Stall torque | 2400 mNm |
Stall current | 91.1 A |
Max. efficiency | 86 % |
Characteristics | |
Terminal resistance | 0.198 Ω |
Terminal inductance | 0.128 mH |
Torque constant | 36.4 mNm/A |
Speed constant | 262 rpm/V |
Speed / torque gradient | 1.42 rpm/mNm |
Mechanical time constant | 1.16 ms |
Rotor inertia | 78 gcm² |
Thermal data | |
Thermal resistance housing-ambient | 5.08 K/W |
Thermal resistance winding-housing | 0.6 K/W |
Thermal time constant winding | 13.2 s |
Thermal time constant motor | 1490 s |
Ambient temperature | -40...+100 °C |
Max. winding temperature | +155 °C |
Mechanical data | |
Bearing type | ball bearings |
Max. speed | 8000 rpm |
Axial play | 0 mm, at radial load < 9 N |
0.15 mm, at radial load > 9 N | |
Max. axial load (dynamic) | 7.47 N |
Max. force for press fits (static) | 87 N |
(static, shaft supported) | 3000 N |
Max. radial load | 29.9 N, 5 mm from flange |
Other specifications | |
Number of pole pairs | 8 |
Number of phases | 3 |
Number of autoclave cycles | 0 |
Product | |
Weight | 587 g |