Details

EC-i 52 Ø52 mm, brushless, 200 W, with Hall sensors | High Torque

Part number 596099

EC-i 52 Ø52 mm, brushless, 200 W, with Hall sensors
Price scales Quantity Price per unit
Prices excluding VAT and shipping costs 1-4 €509.25
5-19 €434.30
20-49 €358.73
from 50 On request

Specifications

Technical illustrations

Values at nominal voltage
Nominal voltage 36 V
No load speed 3660 rpm
No load current 499 mA
Nominal speed 3300 rpm
Nominal torque (max. continuous torque) 655 mNm
Nominal current (max. continuous current) 6.98 A
Stall torque 7380 mNm
Stall current 205 A
Max. efficiency 90 %
Characteristics
Terminal resistance 0.176 Ω
Terminal inductance 0.28 mH
Torque constant 93.1 mNm/A
Speed constant 103 rpm/V
Speed / torque gradient 0.194 rpm/mNm
Mechanical time constant 0.535 ms
Rotor inertia 264 gcm²
Thermal data
Thermal resistance housing-ambient 4.02 K/W
Thermal resistance winding-housing 0.53 K/W
Thermal time constant winding 23.6 s
Thermal time constant motor 2310 s
Ambient temperature -40...+100 °C
Max. winding temperature +155 °C
Mechanical data
Max. speed 5000 rpm
Axial play 0 mm, at radial load < 15 N
0.14 mm, at radial load > 15 N
Max. axial load (dynamic) 12 N
Max. force for press fits (static) 150 N
(static, shaft supported) 6000 N
Max. radial load 110 N, 5 mm from flange
Other specifications
Number of pole pairs 8
Number of phases 3
Product
Weight 1150 g
  • Operating Range

    Continuous operation range
   
     
    Short term operation range
   

Description

Because of their optimized magnet ring, the brushless EC-i motors with iron windings offer a very high torque density and a low cogging torque. The multi-pole internal rotor is extremely dynamic. Its solid design, with a steel flange and steel housing, makes this motor suitable for a wide range of applications. Order your EC-i drive online now.

Videos