Details
Configurable
Configurable Product
Beyond combinations. Configure your drive individually.
Recommended
RECOMMENDED PRODUCT
Available on short notice!Our recommended products are ready for shipping within 2 – 11 working days.
DCX 12 S Ø12 mm, CLL precious metal brushes, sintered bearings
Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €108.31* |
5-19 | €94.52* | |
20-49 | €80.52* | |
from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
Values at nominal voltage | |
Nominal voltage | 3 V |
No load speed | 9090 rpm |
No load current | 31.8 mA |
Nominal speed | 3760 rpm |
Nominal torque (max. continuous torque) | 1.92 mNm |
Nominal current (max. continuous current) | 0.655 A |
Stall torque | 3.35 mNm |
Stall current | 1.09 A |
Max. efficiency | 69 % |
Characteristics | |
Terminal resistance | 2.74 Ω |
Terminal inductance | 0.0724 mH |
Torque constant | 3.06 mNm/A |
Speed constant | 3120 rpm/V |
Speed / torque gradient | 2800 rpm/mNm |
Mechanical time constant | 8.37 ms |
Rotor inertia | 0.286 gcm² |
Thermal data | |
Thermal resistance housing-ambient | 35 K/W |
Thermal resistance winding-housing | 14.4 K/W |
Thermal time constant winding | 7.39 s |
Thermal time constant motor | 146 s |
Ambient temperature | -30...+85 °C |
Max. winding temperature | +100 °C |
Mechanical data | |
Bearing type | sleeve bearing |
Max. speed | 13000 rpm |
Axial play | 0 mm, at radial load < 0 N |
0.15 mm, at radial load > 0 N | |
Radial play | 0.015 mm |
Max. axial load (dynamic) | 0.1 N |
Max. force for press fits (static) | 30 N |
(static, shaft supported) | 120 N |
Max. radial load | 0.8 N, 5 mm from flange |
Other specifications | |
Number of pole pairs | 1 |
Number of commutator segments | 7 |
Number of autoclave cycles | 0 |
Product | |
Weight | 11 g |
Description
maxon DCX motors feature unrivaled power density (torque per volume) and absolutely quiet running. The robust engineering, combined with the globally patented ironless winding, makes the DCX motors a highly dynamic drive for almost every application scenario.The DCX 12 S is available as a small drive with preloaded ball bearings or sintered bearings. The optional spark suppression (CLL) makes this DC motor with precious metal brushes a real long-distance runner.