Details
Configurable
Configurable Product
Beyond combinations. Configure your drive individually.
Recommended
RECOMMENDED PRODUCT
Available on short notice!Our recommended products are ready for shipping within 2 – 11 working days.
DCX 12 L Ø12 mm, CLL precious metal brushes, ball bearings

Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €142.31* |
5-19 | €124.10* | |
20-49 | €105.79* | |
from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
Values at nominal voltage | |
Nominal voltage | 3 V |
No load speed | 8800 rpm |
No load current | 34.5 mA |
Nominal speed | 6230 rpm |
Nominal torque (max. continuous torque) | 2.88 mNm |
Nominal current (max. continuous current) | 0.924 A |
Stall torque | 9.91 mNm |
Stall current | 3.08 A |
Max. efficiency | 80 % |
Characteristics | |
Terminal resistance | 0.975 Ω |
Terminal inductance | 0.0314 mH |
Torque constant | 3.22 mNm/A |
Speed constant | 2970 rpm/V |
Speed / torque gradient | 898 rpm/mNm |
Mechanical time constant | 4.55 ms |
Rotor inertia | 0.484 gcm² |
Thermal data | |
Thermal resistance housing-ambient | 31 K/W |
Thermal resistance winding-housing | 10.3 K/W |
Thermal time constant winding | 9.1 s |
Thermal time constant motor | 194 s |
Ambient temperature | -40...+85 °C |
Max. winding temperature | +100 °C |
Mechanical data | |
Bearing type | Waelzlager |
Max. speed | 12000 rpm |
Axial play | 0 mm, at radial load < 0 N |
0.1 mm, at radial load > 0 N | |
Radial play | 0.015 mm |
Max. axial load (dynamic) | 0.5 N |
Max. force for press fits (static) | 8.8 N |
(static, shaft supported) | 120 N |
Max. radial load | 1.5 N, 5 mm from flange |
Other specifications | |
Number of pole pairs | 1 |
Number of commutator segments | 7 |
Number of autoclave cycles | 0 |
Product | |
Weight | 16 g |
Description
maxon DCX motors feature unrivaled power density (torque per volume) and absolutely quiet running. The robust engineering, combined with the globally patented ironless winding, makes the DCX motors a highly dynamic drive for almost every application scenario.The DCX 12 L is available as a small drive with preloaded ball bearings or sintered bearings. The optional spark suppression (CLL) makes this DC motor with precious metal brushes a real long-distance runner.