Details
Planetary gearhead GP 42 HD Ø42 mm, 10.0–50.0 Nm | Heavy Duty – for applications in oil
Part number 454280
For more information, please contact our sales support with the request form. Thank you
Specifications
Technical illustrations
- Dimension drawing
General information | |
Gearhead type | GP |
Outer diameter | 42 mm |
Version | Heavy Duty |
Gearhead Data | |
Reduction | 150 : 1 |
Absolute reduction | 2401/16 |
Max. motor shaft diameter | 10 mm |
Number of stages | 4 |
Max. continuous torque | 50 Nm |
Max. intermittent torque | 75 Nm |
Direction of rotation, drive to output | = |
Max. efficiency | 65 % |
Average backlash no load | 1 ° |
Mass inertia | 41.3 gcm² |
Gearhead length (L1) | 116.9 mm |
Max. transmittable power (continuous) | 62 W |
Max. transmittable power (intermittent) | 92 W |
Technical Data | |
Bearing at output | ball bearing |
Radial play | max. 0.05 mm, 12 mm from flange |
Axial play | 0.03 - 0.2 mm |
Max. radial load | 720 N, 12 mm from flange |
Max. axial load (dynamic) | 250 N |
Max. force for press fits | 450 N |
Max. continuous input speed | 8000 rpm |
Max. intermittent input speed | 11000 rpm |
Recommended temperature range | -55...+200 °C |
Extended temperature range | -55...+260 °C |
Number of autoclave cycles | 0 |
Product | |
Weight | 845 g |