Details
Planetary Gearhead GP 22 HD Ø22 mm, 2.0–4.0 Nm | Heavy Duty − for application in oil
Part number 416211

For more information, please contact our sales support with the request form. Thank you
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
General information | |
Gearhead type | GP |
Outer diameter | 22 mm |
Version | Heavy Duty |
Gearhead Data | |
Reduction | 742 : 1 |
Absolute reduction | 759375/1024 |
Max. motor shaft diameter | 4 mm |
Number of stages | 5 |
Max. continuous torque | 4 Nm |
Max. intermittent torque | 4.4 Nm |
Direction of rotation, drive to output | = |
Max. efficiency | 52 % |
Average backlash no load | 2.5 ° |
Mass inertia | 0.4 gcm² |
Gearhead length (L1) | 51.8 mm |
Max. transmittable power (continuous) | 4 W |
Max. transmittable power (intermittent) | 4.4 W |
Technical Data | |
Bearing at output | ball bearing |
Radial play | max. 0.2 mm, 10 mm from flange |
Axial play | 0 - 0.1 mm |
Max. radial load | 110 N, 10 mm from flange |
Max. axial load (dynamic) | 100 N |
Max. force for press fits | 100 N |
Max. continuous input speed | 11000 rpm |
Max. intermittent input speed | 20000 rpm |
Recommended temperature range | -55...+200 °C |
Number of autoclave cycles | 0 |
Product | |
Weight | 110 g |